??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES IKZ-475.38-G-S4
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES IKZ-475.38-G-S4
VERF
Availability
Available
BC
Order code
BES02UN
TC
Artikelbezeichnung
BES IKZ-475.38-G-S4
PX
Product view
40740_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Induktive Standardsensoren
BFORM
Style
PG36
W
Gewicht
0.409 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = Ø 40 x 82 mm, Style Housing = PG36, Installation = quasi-flush, Range = 25 mm, Switching output = PNP normally open/normally closed (NO/NC), Switching frequency = 100 Hz, Housing material = Brass, nickel-plated, Material sensing surface = Plastic, Connection = Connector, M12x1-Male, 4-pin, Operating voltage Ub = 10...55 VDC, Ambient temperature = -20...70 °C, IP rating = IP67, Approval/Conformity = CE, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.